PWMxDC

Name:
PWMxDC
Address:
0x040C,0x040F,0x0412
Reset:
Access:
Bit15141312111098
DCH[7:0]
Access
Resetxxxxxxxx
Bit76543210
DCL[1:0]
Access
Resetxx

Bits 15:8 – DCH[7:0]: PWM Duty Cycle Most Significant bits

PWM Duty Cycle Most Significant bits

These bits are the MSbs of the PWM duty cycle.

Bits 7:6 – DCL[1:0]: PWM Duty Cycle Least Significant bits

PWM Duty Cycle Least Significant bits

These bits are the LSbs of the PWM duty cycle.