‘b011
) acts the same as the
Average mode in most respects. The one way it differs is that it
continuously retriggers ADC sampling until the CNT value is equal to RPT, even if Continuous Sampling mode (see
Continuous Sampling Mode) is not enabled. This provides a
threshold comparison on the average of a short burst of ADC samples.