PORTx
1
’ when the MCLR function is enabled
(LVP = 1
or (LVP = 0
and MCLRE =
1
))0
’Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Rx7 | Rx6 | Rx5 | Rx4 | Rx3 | Rx2 | Rx1 | Rx0 |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Resetx | x | x | x | x | x | x | x |
Port I/O Value
Value | Description |
---|---|
1 |
PORT pin is ≥ VIH |
0 |
PORT pin is ≤ VIL |