PIR4
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ZCDIF | ADTIF | ADIF | CM1IF | BCL2IF | SSP2IF | ||
Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Zero-Cross Detect (ZCD) Interrupt Flag
Value | Description |
---|---|
1 | A ZCD interrupt occurred (must be cleared in software) |
0 | A ZCD interrupt has not occurred |
ADC Threshold Interrupt Flag
Value | Description |
---|---|
1 | ADC Threshold interrupt has occurred (must be cleared in software) |
0 | ADC Threshold interrupt event has not occurred |
ADC Interrupt Flag
Value | Description |
---|---|
1 | ADC interrupt has occurred (must be cleared in software) |
0 | ADC interrupt event has not occurred |
Comparator 1 Interrupt Flag
Value | Description |
---|---|
1 | Comparator 1 interrupt has occurred (must be cleared in software) |
0 | Comparator 1 interrupt event has not occurred |
MSSP2 Bus Collision Interrupt Flag
Value | Description |
---|---|
1 | An MSSP2 Bus Collision interrupt has occurred (must be cleared in software) |
0 | No MSSP2 Bus Collision event was detected |
MSSP2 Interrupt Flag
Value | Description |
---|---|
1 | MSSP 2 interrupt has occurred (must be cleared in software) |
0 | MSSP2 interrupt event has not occurred |