PIR1
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TMR2IF | TMR3GIF | TMR3IF | TMR1GIF | TMR1IF | ACTIF | NVMIF | |
AccessR/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 |
TMR2 Interrupt Flag
Value | Description |
---|---|
1 | TMR2 interrupt has occurred (must be cleared in software) |
0 | TMR2 interrupt event has not occurred |
TMR3 Gate Interrupt Flag
Value | Description |
---|---|
1 | The TMR3 Gate has gone inactive (must be cleared in software) |
0 | TMR3 Gate is active |
TMR3 Interrupt Flag
Value | Description |
---|---|
1 | TMR3 interrupt has occurred (must be cleared in software) |
0 | TMR3 interrupt event has not occurred |
TMR1 Gate Interrupt Flag
Value | Description |
---|---|
1 | The TMR1 Gate has gone inactive (must be cleared in software) |
0 | TMR1 Gate is active |
TMR1 Interrupt Flag
Value | Description |
---|---|
1 | TMR1 interrupt has occurred (must be cleared in software) |
0 | TMR1 interrupt event has not occurred |
Active Clock Tuning Interrupt Flag
Value | Description |
---|---|
1 | Active Clock Tuning interrupt occurred (must be cleared in software) |
0 | Active Clock Tuning interrupt event has not occurred |
Nonvolatile Memory (NVM) Interrupt Flag
Value | Description |
---|---|
1 | The requested NVM operation has completed (must be cleared in software) |
0 | NVM interrupt event has not occurred |