ADACC
ADC Accumulator Register(1)
See the “Computation Operation” section for more details.
0
.Bit23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
ACC[17:16] | |||||||
Access | R/W | R/W | |||||
Reset | x | x | |||||
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ACC[15:8] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Resetx | x | x | x | x | x | x | x |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ACC[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Resetx | x | x | x | x | x | x | x |
ADC Accumulator - Signed two’s complement