PIE0
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TMR0IE | IOCIE | INTE | |||||
Access | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 |
Timer0 Interrupt Enable
Value | Description |
---|---|
1 | TMR0 interrupts are enabled |
0 | TMR0 interrupts are disabled |
Interrupt-on-Change Enable
Value | Description |
---|---|
1 | IOC interrupts are enabled |
0 | IOC interrupts are disabled |
External Interrupt Enable(1)
Value | Description |
---|---|
1 | External interrupts are enabled |
0 | External interrupts are disabled |