Revision ID

Revision ID Register
Name:
REVISIONID
Address:
0x8005
Reset:
Access:
Bit15141312111098
ReservedReservedMJRREV[5:2]
AccessRRRRRR
Reset10qqqq
Bit76543210
MJRREV[1:0]MNRREV[5:0]
AccessRRRRRRRR
Resetqqqqqqqq

Bit 13 – Reserved: Reserved - Read as ‘1’

Reserved - Read as ‘1

Bit 12 – Reserved: Reserved - Read as ‘0’

Reserved - Read as ‘0

Bits 11:6 – MJRREV[5:0]: Major Revision ID

Major Revision ID

These bits are used to identify a major revision (A0, B0, C0, etc.).

Bits 5:0 – MNRREV[5:0]: Minor Revision ID

Minor Revision ID

These bits are used to identify a minor revision.