OSCSTAT
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HFOR | MFOR | LFOR | SOR | ADOR | SFOR | ||
Access | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
HFINTOSC Ready
Value | Description |
---|---|
1 | The HFINTOSC is ready for use |
0 | The HFINTOSC is not enabled, or it is not ready for use |
MFINTOSC Ready
Value | Description |
---|---|
1 | The MFINTOSC is ready for use |
0 | The MFINTOSC is not enabled, or it is not ready for use |
LFINTOSC Ready
Value | Description |
---|---|
1 | The LFINTOSC is ready for use |
0 | The LFINTOSC is not enabled, or is not ready for use |
Secondary Oscillator (SOSC) Ready
Value | Description |
---|---|
1 | The Secondary oscillator is ready for use |
0 | The Secondary oscillator is not enabled, or is not ready for use |
ADCRC Oscillator Ready
Value | Description |
---|---|
1 | The ADCRC oscillator is ready for use |
0 | The ADCRC oscillator is not enabled, or is not ready for use |
SFINTOSC Oscillator Ready
Value | Description |
---|---|
1 | The SFINTOSC oscillator is ready for use |
0 | The SFINTOSC oscillator is not enabled, or is not ready for use |