A Memory Execution Violation Reset occurs while executing an instruction that has been fetched from outside a valid execution area, clearing the MEMV bit. Refer to the “Memory Execution Violation” section in the “Resets” chapter for the available valid program execution areas and the PCON1 register definition for MEMV bit conditions.
REG | Address | Partition | |||
---|---|---|---|---|---|
BBEN = 1
SAFEN = 1 |
BBEN = 1
SAFEN = 0 |
BBEN = 0
SAFEN = 1 |
BBEN = 0
SAFEN = 0 |
||
PFM | 00 0000h ... Last Block Memory Address | Application Block(4) | Application Block(4) | Boot Block(4) | Boot Block(4) |
Last Boot Block Memory Address +
1 (1) ... Last Program Memory Address -
80h |
Application Block(4) | Application Block(4) | |||
Last Program Memory Address - 7Fh(2) ... Last Program Memory Address | SAF(4) | SAF(4) | |||
CONFIG | Config Memory Address(3) | CONFIG | |||
EEPROM | F000h-F0FFh | EEPROM |