ACTCON
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ACTEN | ACTUD | ACTLOCK | ACTORS | ||||
AccessR/W | R/W | R | R | ||||
Reset0 | 0 | 0 | 0 |
Active Clock Tuning Enable
Value | Description |
---|---|
1 | ACT enabled: HFINTOSC tuning is controlled by the ACT |
0 | ACT disabled: HFINTOSC tuning is controlled by the OSCTUNE register via user software |
Active Clock Tuning Update Disable
Value | Name | Description |
---|---|---|
1 | ACTEN = 1 |
Updates to the OSCTUNE register from ACT hardware are disabled |
0 | ACTEN = 1 |
Updates to the OSCTUNE register from ACT hardware are allowed |
1 | ACTEN = 0 |
Updates to the OSCTUNE register through user software are disabled |
0 | ACTEN = 0 |
Updates to the OSCTUNE register through user software are allowed |
Active Clock Tuning Lock Status
Value | Description |
---|---|
1 | Locked: HFINTOSC is within ± 1% of its nominal value |
0 | Not locked: HFINTOSC may or may not be within ± 1% of its nominal value |
Active Clock Tuning Out-of-Range Status
Value | Description |
---|---|
1 | Value required for tuning is outside of the OSCTUNE range |
0 | Value required for tuning is within the OSCTUNE range |