To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Device: |
PIC16F18026,
PIC16F18046 |
Tape & Reel Option: |
Blank |
= Tube |
T |
= Tape & Reel |
Temperature Range: |
I |
= -40°C to +85°C (Industrial) |
E |
= -40°C to +125°C (Extended) |
Package: |
P |
= 14-lead PDIP |
SL |
= 14-lead SOIC |
ST |
= 14-lead TSSOP |
7N |
= 16-lead VQFN |
P |
= 20-lead PDIP |
SO |
= 20-lead SOIC |
SS |
= 20-lead SSOP |
ML |
= 20-lead QFN |
Examples:
- PIC16F18026
T-E/P: Tape and Reel, Extended temperature, 14-lead
PDIP
- PIC16F18046
T-I/P: Tape and Reel, Industrial temperature, 20-lead
PDIP
Notes:
- 1.Tape and Reel identifier only appears in the catalog part number description. This
identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with
the Tape and Reel option.
- 2.Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package
availability, or contact your local Sales Office.