ZCDCON
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SEN | OUT | POL | INTP | INTN | |||
AccessR/W | R | R/W | R/W | R/W | |||
Reset0 | x | 0 | 0 | 0 |
Zero-Cross Detect Software Enable
This bit is ignored when the ZCD fuse is cleared.
Value | Name | Description |
---|---|---|
X |
ZCD Config fuse =
0 |
Zero-cross detect is always enabled. This bit is ignored. |
1 |
ZCD Config fuse =
1 |
Zero-cross detect is enabled. ZCD pin is forced to output to source and sink current. |
0 |
ZCD Config fuse =
1 |
Zero-cross detect is disabled. ZCD pin operates according to PPS and TRIS controls. |
Zero-Cross Detect Data Output
Value | Name | Description |
---|---|---|
1 |
POL = 0 |
ZCD pin is sinking current |
0 |
POL = 0 |
ZCD pin is sourcing current |
1 |
POL = 1 |
ZCD pin is sourcing current |
0 |
POL = 1 |
ZCD pin is sinking current |
Zero-Cross Detect Polarity
Value | Description |
---|---|
1 |
ZCD logic output is inverted |
0 |
ZCD logic output is not inverted |
Zero-Cross Detect Positive-Going Edge Interrupt Enable
Value | Description |
---|---|
1 |
The ZCDIF bit is set on low-to-high ZCD_output transition |
0 |
The ZCDIF bit is unaffected by low-to-high ZCD_output transition |
Zero-Cross Detect Negative-Going Edge Interrupt Enable
Value | Description |
---|---|
1 |
The ZCDIF bit is set on high-to-low ZCD_output transition |
0 |
The ZCDIF bit is unaffected by high-to-low ZCD_output transition |