Device ID
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | Reserved | DEV[11:8] | |||||
Access | R | R | R | R | R | R | |
Reset | 1 | 1 | q | q | q | q | |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEV[7:0] | |||||||
AccessR | R | R | R | R | R | R | R |
Resetq | q | q | q | q | q | q | q |
Reserved - Read as ‘1
’
Reserved - Read as ‘1
’
Device ID
Device | Device ID |
---|---|
PIC16F18026 | 30F9h |
PIC16F18046 | 30FAh |