PIE3
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BCL1IE | SSP1IE | RC2IE | TX2IE | RC1IE | TX1IE | CLC4IE | CLC3IE |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
MSSP1 Bus Collision Interrupt Enable
Value | Description |
---|---|
1 | MSSP1 Bus Collision interrupts are enabled |
0 | MSSP1 Bus Collision interrupts are disabled |
MSSP1 Interrupt Enable
Value | Description |
---|---|
1 | MSSP1 interrupts are enabled |
0 | MSSP1 interrupts are disabled |
EUSART2 Receive Interrupt Enable
Value | Description |
---|---|
1 | EUSART2 receive interrupts are enabled |
0 | EUSART2 receive interrupts are disabled |
PWM1 Period Interrupt Enable
Value | Description |
---|---|
1 | EUSART2 transmit interrupts are enabled |
0 | EUSART2 transmit interrupts are disabled |
EUSART1 Receive Interrupt Enable
Value | Description |
---|---|
1 | EUSART1 receive interrupts are enabled |
0 | EUSART1 receive interrupts are disabled |
EUSART1 Transmit Interrupt Enable
Value | Description |
---|---|
1 | EUSART1 transmit interrupts are enabled |
0 | EUSART1 transmit interrupts are disabled |
CLC4 Interrupt Enable
Value | Description |
---|---|
1 | CLC4 interrupts are enabled |
0 | CLC4 interrupts are disabled |
CLC3 Interrupt Enable
Value | Description |
---|---|
1 | CLC3 interrupts are enabled |
0 | CLC3 interrupts are disabled |