Stop Condition

A Stop condition is a transition of the SDA line from Low-to-High state while the SCL line is high.

Important: At least one SCL low time must appear before a Stop is valid, therefore, if the SDA line goes low then high again while the SCL line stays high, only the Start condition is detected.
Figure 1. I2C Start and Stop Conditions