PPSLOCK
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PPSLOCKED | |||||||
Access | R/W | ||||||
Reset | 0 |
PPS Locked
Value | Description |
---|---|
1 | PPS is locked. PPS selections cannot be changed. Writes to any PPS register are ignored. |
0 | PPS is not locked. PPS selections can be changed, but may require the PPS lock/unlock sequence. |