WDT Time-Out Period
The Watchdog Timer Prescale Select (
PS
) bits set the time-out period from 1 ms to 256 seconds (nominal). After a Reset, the default time-out period is two seconds.
Parent topic:
WDT - Watchdog Timer