The following sequence will start a message frame header made up of a Break, followed by an auto-baud Sync byte. This sequence is typical of a LIN bus host.
55h
’ to TXxREG to load the Sync
character into the transmit FIFO buffer.When the TXxREG becomes empty, as indicated by TXxIF, the next data byte can be written to TXxREG.