OSCFRQ
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FRQ[2:0] | |||||||
Access | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 |
HFINTOSC Frequency Selection
FRQ | Nominal Freq (MHz) |
---|---|
111-110 |
Reserved |
101 |
32 |
100 |
16 |
011 |
8 |
010 |
4 |
001 |
2 |
000 |
1 |