AC Characteristics
Figure 1.
Load Conditions
External Clock/Oscillator Timing Requirements
Internal Oscillator Parameters(1)
I/O and CLKOUT Timing Specifications
Timer0 and Timer1 External Clock Requirements
Reset, WDT, Power-up Timer, and Brown-Out Reset Specifications
Analog-to-Digital Converter (ADC) Accuracy Specifications(1,2)
Analog-to-Digital Converter (ADC) Conversion Timing Specifications
8-Bit DAC Specifications
Comparator Specifications
Zero-Cross Detect (ZCD) Specifications
Fixed Voltage Reference (FVR) Specifications
Temperature Indicator Requirements
Capture/Compare/PWM Requirements (CCP)
EUSART Synchronous Transmission Requirements
EUSART Synchronous Receive Requirements
SPI Mode Requirements
I2C Bus Start/Stop Bits Requirements
I2C Bus Data Requirements
Configurable Logic Cell (CLC) Characteristics
Parent topic:
Electrical Specifications