ADERR
ADC Setpoint Error calculation is determined by the CALC bits.
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ERR[15:8] | |||||||
AccessR | R | R | R | R | R | R | R |
Resetx | x | x | x | x | x | x | x |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ERR[7:0] | |||||||
AccessR | R | R | R | R | R | R | R |
Resetx | x | x | x | x | x | x | x |
ADC Setpoint Error - Signed two’s complement