TxRST
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSEL[3:0] | |||||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 |
External Reset Source Selection
RSEL | Reset Source | ||
---|---|---|---|
TMR2 | TMR4 | TMR6 | |
1111 |
Reserved | ||
1110 |
CLC4_OUT | ||
1101 |
CLC3_OUT | ||
1100 |
CLC2_OUT | ||
1011 |
CLC1_OUT | ||
1010 |
ZCD_OUT | ||
1001 |
C1_OUT | ||
1000 |
PWM5_OUT | ||
0111 |
PWM4_OUT | ||
0110 |
PWM3_OUT | ||
0101 |
CCP2_OUT | ||
0100 |
CCP1_OUT | ||
0011 |
TMR6_Postscaled_OUT | Reserved | |
0010 |
TMR4_Postscaled_OUT | Reserved | TMR4_Postscaled_OUT |
0001 |
Reserved | TMR2_Postscaled_OUT | |
0000 |
Pin selected by T2INPPS | Pin selected by T4INPPS | Pin selected by T6INPPS |