NCOxCON
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EN | OUT | POL | PFM | ||||
AccessR/W | R | R/W | R/W | ||||
Reset0 | 0 | 0 | 0 |
NCO Enable
Value | Description |
---|---|
1 |
NCO module is enabled |
0 |
NCO module is disabled |
NCO Output
NCO Polarity
Value | Description |
---|---|
1 |
NCO output signal is inverted |
0 |
NCO output signal is not inverted |
NCO Pulse Frequency Mode
Value | Description |
---|---|
1 |
NCO operates in Pulse Frequency mode. Output frequency is FOVERFLOW. |
0 |
NCO operates in Fixed Duty Cycle mode. Output frequency is FOVERFLOW divided by 2. |