Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x0A |
Reserved | |||||||||
0x0B | INTCON | 7:0 | GIE | PEIE | INTEDG | |||||
0x0C ... 0x8B |
Reserved | |||||||||
0x8C | PIR0 | 7:0 | TMR0IF | IOCIF | INTF | |||||
0x8D | PIR1 | 7:0 | TMR2IF | TMR3GIF | TMR3IF | TMR1GIF | TMR1IF | ACTIF | NVMIF | |
0x8E | PIR2 | 7:0 | CLC2IF | CLC1IF | CWG1IF | NCO1IF | CCP2IF | CCP1IF | TMR6IF | TMR4IF |
0x8F | PIR3 | 7:0 | BCL1IF | SSP1IF | RC2IF | TX2IF | RC1IF | TX1IF | CLC4IF | CLC3IF |
0x90 | PIR4 | 7:0 | ZCDIF | ADTIF | ADIF | CM1IF | BCL2IF | SSP2IF | ||
0x91 ... 0x95 |
Reserved | |||||||||
0x96 | PIE0 | 7:0 | TMR0IE | IOCIE | INTE | |||||
0x97 | PIE1 | 7:0 | TMR2IE | TMR3GIE | TMR3IE | TMR1GIE | TMR1IE | ACTIE | NVMIE | |
0x98 | PIE2 | 7:0 | CLC2IE | CLC1IE | CWG1IE | NCO1IE | CCP2IE | CCP1IE | TMR6IE | TMR4IE |
0x99 | PIE3 | 7:0 | BCL1IE | SSP1IE | RC2IE | TX2IE | RC1IE | TX1IE | CLC4IE | CLC3IE |
0x9A | PIE4 | 7:0 | ZCDIE | ADTIE | ADIE | CM1IE | BCL2IE | SSP2IE |