TMRx
Notes:
The individual bytes in this multibyte register can be accessed with the following register names:
TMRxH: Accesses the high byte TMRx[15:8]
TMRxL: Accesses the low byte TMRx[7:0]
Timer Register
Name:
TMRx
Address:
0x028C,0x0292
Reset:
Access:
Bit
15
14
13
12
11
10
9
8
TMRx[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
TMRx[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – TMRx: Timer Register Value
Timer Register Value