The data memory is partitioned into up to 64 memory banks with 128 bytes in each
bank. Each bank consists of:
- 12 core registers
- Up to 20 Special Function
Registers (SFR)
- Up to 80 bytes of General Purpose
RAM (GPR)
- 16 bytes of common RAM
Figure 1. Banked Memory
Partition