NVMADR
Notes:
- 1.The individual bytes in this
multibyte register can be accessed with the following register names:
- NVMADRH: Accesses the
high byte NVMADR[15:8]
- NVMADRL: Accesses the low
byte NVMADR[7:0].
- 2.Bit [15] is undefined while WR
=
1
.
- Name:
- NVMADR
- Address:
- 0x1C8C
- Reset:
- Access:
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NVMADR[14:8] |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NVMADR[7:0] |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 14:0 – NVMADR[14:0]: NVM Address Bits