Synchronous Client Mode

The following bits are used to configure the EUSART for synchronous client operation:

Important: Clearing the SREN and CREN bits ensure that the device is in Transmit mode, otherwise the device will be configured to receive.