The SLRCONx register controls the slew rate option for each PORT
pin. Slew rate for each PORT pin can be controlled independently. When a SLRCONx bit is
set (SLRCONx = 1
), the corresponding PORT pin drive is slew rate
limited. When a SLRCONx bit is cleared (SLRCONx = 0
), the corresponding
PORT pin drive slews at the maximum rate possible.