PIR0
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TMR0IF | IOCIF | INTF | |||||
Access | R/W/HS | R | R/W/HS | ||||
Reset | 0 | 0 | 0 |
Timer0 Interrupt Flag
Value | Description |
---|---|
1 | TMR0 register has overflowed (must be cleared by software) |
0 | TMR0 register has not overflowed |
Interrupt-on-Change Flag(2)
Value | Description |
---|---|
1 | One or more of the IOCAF-IOCEF register bits are currently set, indicating an enabled edge was detected by the IOC module |
0 | None of the IOCAF-IOCEF register bits are currently set |
External Interrupt Flag(1)
Value | Description |
---|---|
1 | External Interrupt has occurred |
0 | External Interrupt has not occurred |