PIE1
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TMR2IE | TMR3GIE | TMR3IE | TMR1GIE | TMR1IE | ACTIE | NVMIE | |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 |
TMR2 Interrupt Enable
Value | Description |
---|---|
1 | TMR2 interrupts are enabled |
0 | TMR2 interrupts are disabled |
TMR3 Gate Interrupt Enable
Value | Description |
---|---|
1 | TMR3 Gate interrupts are enabled |
0 | TMR3 Gate interrupts are disabled |
TMR3 Interrupt Enable
Value | Description |
---|---|
1 | TMR3 interrupts are enabled |
0 | TMR3 interrupts are disabled |
TMR1 Gate Interrupt Enable
Value | Description |
---|---|
1 | TMR1 Gate interrupts are enabled |
0 | TMR1 Gate interrupts are disabled |
TMR1 Interrupt Enable
Value | Description |
---|---|
1 | TMR1 interrupts are enabled |
0 | TMR1 interrupts are disabled |
Active Clock Tuning Interrupt Enable
Value | Description |
---|---|
1 | Active Clock Tuning interrupts are enabled |
0 | Active Clock Tuning interrupts are disabled |
NVM Interrupt Enable
Value | Description |
---|---|
1 | NVM interrupts are enabled |
0 | NVM interrupts are disabled |