Power-Saving Functionality
- Sleep:
- Reduce device power
consumption
- Reduce system electrical
noise while performing ADC conversions
- Low Power Mode Features:
- Sleep:
- < 900 nA
typical @ 3V/25°C (WDT enabled)
- < 600 nA
typical @ 3V/25°C (WDT disabled)
- Operating current:
- 48 µA typical @
32 kHz, 3V/25°C
- < 1 mA typical
@ 4 MHz, 5V/25°C