The CWG module can operate in six different modes, as specified by the MODE bits:
All modes accept a single pulse input, and provide up to four outputs as described in the following sections.
All modes include auto-shutdown control as described in the Auto-Shutdown section.