PCON1

Power Control Register 1
Name:
PCON1
Address:
0x018F
Reset:
Access:
Bit76543210
MEMV
AccessR/W/HC
Reset1

Bit 1 – MEMV: Memory Violation Flag

Memory Violation Flag

ValueDescription
1 No Memory Violation Reset occurred or set to ‘1’ by firmware
0 A Memory Violation Reset occurred (set to ‘0’ in hardware when a Memory Violation occurs)