SPxBRG
EUSART Baud Rate Generator
Notes:
The individual bytes in this multibyte register can be accessed with the following register names:
SPxBRGH: Accesses the high byte SPBRG[15:8]
SPxBRGL: Accesses the low byte SPBRG[7:0]
Name:
SPxBRG
Address:
0x060E,0x0618
Reset:
Access:
Bit
15
14
13
12
11
10
9
8
SPBRG[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
SPBRG[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – SPBRG[15:0]: Baud Rate Register
Baud Rate Register