CWGxSTR
CWG Steering Control Register(1)
‘b00x
(CWGxCON0, Steering modes).‘b001
.Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OVRD | OVRC | OVRB | OVRA | STRD | STRC | STRB | STRA |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Steering Data OVR'y'
Value | Name | Description |
---|---|---|
x | STRy =
1 |
CWGx'y' output has the CWG data input waveform with polarity control from POLy bit |
1 | STRy = 0 and POLy =
x |
CWGx'y' output is high |
0 | STRy = 0 and POLy =
x |
CWGx'y' output is low |
STR'y' Steering Enable(2)
Value | Description |
---|---|
1 | CWGx'y' output has the CWG data input waveform with polarity control from the POLy bit |
0 | CWGx'y' output is assigned to value of the OVRy bit |