ADSTAT
‘b100
.‘b100
appears between the two triggers when DSEN =
1
and CONT = 0
.Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AOV | UTHR | LTHR | MATH | STAT[2:0] | |||
AccessR/C/HS/HC | R | R | R/W/HS | R | R | R | |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 |
ADC Accumulator Overflow
Value | Description |
---|---|
1 | ADACC or ADFLTR or ADERR registers have overflowed |
0 | ADACC, ADFLTR and ADERR registers have not overflowed |
ADC Module Greater-than Upper Threshold Flag
Value | Description |
---|---|
1 | ADERR > ADUTH |
0 | ADERR ≤ ADUTH |
ADC Module Less-than Lower Threshold Flag
Value | Description |
---|---|
1 | ADERR < ADLTH |
0 | ADERR ≥ ADLTH |
ADC Module Computation Status
ADC Module Computation Status(1)
Value | Description |
---|---|
1 | Registers ADACC, ADFLTR, ADUTH, ADLTH and the AOV bit are updating or have already updated |
0 | Associated registers/bits have not changed since this bit was last cleared |
ADC Module Cycle Multi-Stage Status
Value | Description |
---|---|
111 | ADC module is in 2nd conversion stage |
110 | ADC module is in 2nd acquisition stage |
101 | ADC module is in 2nd precharge stage |
100 | ADC computation is suspended between 1st and 2nd sample; the computation results are incomplete and awaiting data from the 2nd sample(2,3) |
011 | ADC module is in 1st conversion stage |
010 | ADC module is in 1st acquisition stage |
001 | ADC module is in 1st precharge stage |
000 | ADC module is not converting |