The WRERR bit is normally set by hardware, but can be set by the user for test purposes. Once set, WRERR must be cleared in software.
Free | LWLO | Actions for PFM When WR =
1 |
Comments |
---|---|---|---|
1 |
x | Erase the 32-word row of NVMADRH:NVMADRL location |
|
0 |
1 |
Copy NVMDATH:NVMDATL to the write latch corresponding to NVMADR LSBs |
|
0 |
0 |
Write the write-latch data to PFM row |
|