Each comparator has two control registers: CMxCON0 and CMxCON1.
The CMxCON0 register contains Control and Status bits for the following:
The CMxCON1 register contains Control bits for the following:
The CMxPCH and CMxNCH registers are used to select the positive and negative input channels, respectively.