C |
10/2018 |
- Updated
megaAVR® 0-series family
device
- Added author
- Minor editorial
updates
|
B |
02/2018 |
Chapter "Relevant Devices" has been updated to include
also tinyAVR® 0-series and megaAVR®
0-series. |
A |
09/2017 |
- Converted to
Microchip format and replaced the Atmel document number
42779B
- Added "Relevant
Devices" and "Get source code from Atmel START" topic
|
42779B |
11/2016 |
Two images are updated:
- Ultrasonic
Distance Measurement using Configurable Custom Logic
Peripheral
- Range Finder
Field Engagement Board
|
42779A |
10/2016 |
Initial document release |