Serial Wire Debug

The Serial Wire Debug (SWD) use two pins to communicate with the target. For further information on how to use the programming and debugging capabilities of the EDBG, see Embedded Debugger.

Table 1. SWD Connections
SAM L21 pin Function Shared functionality
PA30 SWD clock Cortex debug connector
PA31 SWD data Cortex debug connector