The Serial Wire Debug (SWD) use two pins to communicate with the target. For further information on how to use the programming and debugging capabilities of the EDBG, see Embedded Debugger.
SAM L21 pin | Function | Shared functionality |
---|---|---|
PA30 | SWD clock | Cortex debug connector |
PA31 | SWD data | Cortex debug connector |