Atmel SMART Microcontrollers

Atmel Data Gateway Interface

The Embedded Debugger features an Atmel Data Gateway Interface (DGI) by using either a SPI or I²C. The DGI can be used to send a variety of data from the ATSAML21J18B to the host PC. For further information on how to use the DGI interface, see Atmel Data Visualizer and the EDBG User Guide.

Table 1. DGI Interface Connections When Using SPI
SAM L21 pin Function Shared functionality
PB31 GPIO/SPI SS (Slave select) (SAM L21 is Master) -
PB16 SERCOM5 PAD[0] SPI MISO (Master In, Slave Out) EXT2 and EXT3
PB22 SERCOM5 PAD[2] SPI MOSI (Master Out, Slave in) EXT2 and EXT3
PB23 SERCOM5 PAD[3] SPI SCK (Clock Out) EXT2 and EXT3
Table 2. DGI Interface Connections When Using I²C
SAM L21 pin Function Shared functionality
PA08 SERCOM2 PAD[0] SDA (Data line) EXT1, EXT2, and EXT3
PA09 SERCOM2 PAD[1] SCL (Clock line) EXT1, EXT2, and EXT3

Four GPIO lines are connected to the Embedded Debugger. The EDBG can monitor these lines and time stamp pin value changes. This makes it possible to accurately time stamp events in the SAM L21 application code. For further information on how to configure and use the GPIO monitoring features, see Atmel Data Visualizer and the EDBG User Guide.

Table 3. GPIO Lines Connected to the EDBG
SAM L21 pin Function Shared functionality
PB01 GPIO0 EXT3
PA16 GPIO1 EXT3
PA20 GPIO2 EXT2
PA21 GPIO3 EXT2