Atmel SMART Microcontrollers
Features
- ATSAML21J18B microcontroller
- One mechanical reset button
- One mechanical programmable
button
- One QTouch® button
- One yellow user LED
- Backup battery
- 32.768kHz crystal
- USB interface, device and reduced
host mode
- Three Xplained Pro extension
headers
- Embedded Debugger
- Auto-ID for board
identification in Atmel Studio
- One yellow status LED
- One green board power
LED
- Symbolic debug of complex
data types icluding scope information
- Programming and debugging,
including power measurements
- Data Gateway Interface: SPI,
I2C, four GPIOs
- Virtual COM port (CDC)
- Embedded current measurement
circuitry, with Atmel Data Visualizer support for data
visualization
- USB powered
- Supported with application examples
in Atmel Software Framework