SAM L21 Xplained Pro contains two mechanical buttons. One button is the RESET button connected to the SAM L21 reset line and the other is a generic user configurable button. When a button is pressed it will drive the I/O line to GND.
SAM L21 pin | Silkscreen text | Shared functionality |
---|---|---|
RESET | RESET | - |
PA02 | SW0 | EXT1 |