To protect some or all of the Flash from being accessed or written, there are several steps of protection available. The only protection that cannot be disabled is Flash section write privileges, described in the Memory Layout chapter. In addition, the following types of protection can be configured for added security.