The values listed in this section are the ratings that can be peaked by the device,
but not sustained without causing irreparable damage to the device.
Table 1. ATWINC15x0B Absolute Maximum Ratings
Characteristic |
Symbol |
Min. |
Max. |
Unit |
Core supply voltage |
VDDC |
-0.3 |
1.5 |
V |
I/O supply voltage |
VDDIO |
-0.3 |
5.0 |
Battery supply voltage |
VBATT |
-0.3 |
5.0 |
Digital input voltage |
VIN(1) |
-0.3 |
VDDIO |
Analog input voltage |
VAIN
(2) |
-0.3 |
1.5 |
ESD Human Body Model |
VESDHBM(3) |
-1000, -2000 (see
notes below) |
+1000, +2000 (see
notes below) |
Storage Temperature |
TA |
-40 |
125 |
ºC |
Junction Temperature |
— |
— |
125 |
RF input power max |
— |
— |
23 |
dBm |
Notes:
- 1.VIN corresponds to
all the digital pins.
- 2.VAIN corresponds
to the following analog pins: VDD_RF_RX, VDD_RF_TX, VDD_AMS, RFIOP, RFION,
XO_N, XO_P, VDD_SXDIG, VDD_VCO.
- 3.For VESDHBM, each
pin is classified as Class 1, Class 2 or both:
- The Class 1 pins
include all the pins (both analog and digital).
- The Class 2 pins are
all digital pins only.
- VESDHBM is
±1kV for Class1 pins. VESDHBM is ±2kV for Class2
pins.
CAUTION: Stresses listed in the above table may cause permanent damage to the
device. This is a stress rating only. The functional operation of the device at those or
any other conditions above those indicated in the operation listings of this
specification is not implied. Exposure to maximum rating conditions for extended periods
may affect the device reliability.