The following table provides the recommended operating conditions for ATWINC15x0B.
Characteristics | Symbol | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|
I/O supply voltage | VDDIO(1) | 2.7 | 3.3 | 3.6 | V |
Battery supply voltage | VBATT(2) | 3.0 | 3.3 | 4.2 | V |
Operating temperature | — | -40 | 25 | 85 | oC |