The ATWINC15x0B IEEE 802.11 PHY
supports the following functions:
- Single Antenna 1x1 Stream in 20 MHz Channels
- Supports IEEE 802.11b DSSS-CCK Modulation: 1, 2, 5.5, 11
Mbps
- Supports IEEE 802.11g OFDM Modulation: 6, 9, 12,18, 24, 36, 48,
54 Mbps
- Supports IEEE 802.11n HT Modulations MCS0-7, 20 MHz, 800 ns and
400 ns guard interval: 6.5, 7.2, 13.0, 14.4, 19.5, 21.7, 26.0, 28.9, 39.0, 43.3, 52.0,
57.8, 58.5, 65.0, 72.2 Mbps(1)
- IEEE 802.11n Mixed Mode Operation
- Per Packet TX Power Control
- Advanced Channel Estimation/Equalization, Automatic Gain
Control, CCA, Carrier/Symbol Recovery and Frame Detection
Note:
- 1.Currently, short GI is not supported by firmware. The data sheet will be updated
when the feature is supported.